Property (Read-Write)
SCPI.INITiate.SP(Ch).CONTinuous = Value
Value = SCPI.INITiate.SP(Ch).CONTinuous
This command sets/gets always move to waiting-for-trigger state after measuring, for the selected channel Ch.
|
Parameter |
Value |
|
Description |
Waiting-for-trigger state after measurement |
|
Data Type |
Boolean type (Boolean) |
|
Range |
ON|OFF|1|0 |
|
Preset Value |
OFF |
|
Unit |
- |
|
Resolution |
- |
|
Preset Effect |
Yes |
|
Save-Recall Effect |
Yes |
|
Error |
- |
Dim Var as Boolean
Var= 1
SCPI.INITiate.SP1.CONTinuous = Var
Var = SCPI.INITiate.SP1.CONTinuous
SCPI.INITiate.SP(Ch).IMMediate
No equivalent key is available on the front panel.
:INITiate:SP[1-1]:CONTinuous {ON|OFF|1|0}
:INITiate:SP[1-1]:CONTinuous?
{ON|OFF|1|0} <newline><^END>
10 OUTPUT 717;":INITiate:SP1:CONTinuous 1"
20 OUTPUT 717;":INITiate:SP1:CONTinuous ?"
30 ENTER 717;A