Property (Read-Write)
SCPI.PROGram.VARiable.DOUBle(1-10) = Value
Value = SCPI.PROGram.VARiable.DOUBle(1-10)
This command sets/gets user defined 64bit floating variable.
|
Parameter |
Value |
|
Description |
User defined 64bit floating variable |
|
Data Type |
Double precision floating point type (Double) |
|
Range |
- |
|
Preset Value |
- |
|
Unit |
- |
|
Resolution |
- |
|
Preset Effect |
No |
|
Save-Recall Effect |
No |
|
Error |
- |
Dim Var as Double
SCPI.PROGram.VARiable.DOUBle10 = Var
Var = SCPI.PROGram.VARiable.DOUBle10
SCPI.PROGram.VARiable.INTeger(1-10)
SCPI.PROGram.VARiable.STRing(1-10)
No equivalent key is available on the front panel.
:PROGram:VARiable:DOUBle[1-10]
:PROGram:VARiable:DOUBle[1-10]?
{Double} <newline><^END>
10 OUTPUT 717;":PROGram:VARiable:DOUBle10 0"
20 OUTPUT 717;":PROGram:VARiable:DOUBle10 ?"
30 ENTER 717;A