Property (Read-Write)
SCPI.SENSe.ATTenuation.LEVel = Value
Value = SCPI.SENSe.ATTenuation.LEVel
This command sets/gets Input Attenuator level on 5dB Step.
|
Parameter |
Value |
|
Description |
Input Attenuator level on 5dB Step |
|
Data Type |
Double precision floating point type (Double) |
|
Range |
0 ~ 35 |
|
Preset Value |
5 |
|
Unit |
dB |
|
Resolution |
5 |
|
Preset Effect |
Yes |
|
Save-Recall Effect |
Yes |
|
Error |
- |
Dim Var as Double
Var= 0
SCPI.SENSe.ATTenuation.LEVel = Var
Var = SCPI.SENSe.ATTenuation.LEVel
PN Menu: Attenuator > Input Attenuator
SP Menu: Attenuator > Input Attenuator
FP Menu: Attenuator > Input Attenuator
TR Menu: Attenuator > Input Attenuator
AM Menu: Attenuator > Input Attenuator
BB Menu: Attenuator > Input Attenuator
USER Menu: Attenuator > Input Attenuator
:SENSe:ATTenuation:LEVel {0 ~ 35}
:SENSe:ATTenuation:LEVel?
{0 ~ 35} <newline><^END>
10 OUTPUT 717;":SENSe:ATTenuation:LEVel 0"
20 OUTPUT 717;":SENSe:ATTenuation:LEVel ?"
30 ENTER 717;A