Property (Read-Write)
SCPI.SENSe.BB(Ch).FREQuency.STARt = Value
Value = SCPI.SENSe.BB(Ch).FREQuency.STARt
This command sets/gets start frequency, for the selected channel Ch.
|
Parameter |
Value |
|
Description |
Start frequency |
|
Data Type |
Double precision floating point type (Double) |
|
Range |
1|10|100|1k |
|
Preset Value |
1k |
|
Unit |
Hz |
|
Resolution |
- |
|
Preset Effect |
Yes |
|
Save-Recall Effect |
Yes |
|
Error |
- |
Dim Var as Double
Var= 0
SCPI.SENSe.BB1.FREQuency.STARt = Var
Var = SCPI.SENSe.BB1.FREQuency.STARt
SCPI.SENSe.BB(Ch).FREQuency.STOP
BB Menu: Start > 1Hz
BB Menu: Start > 10Hz
BB Menu: Start > 100Hz
BB Menu: Start > 1kHz
BB Menu: Marker To > Marker > Start
:SENSe:BB[1-1]:FREQuency:STARt {1|10|100|1k}
:SENSe:BB[1-1]:FREQuency:STARt?
{1|10|100|1k} <newline><^END>
10 OUTPUT 717;":SENSe:BB1:FREQuency:STARt 0"
20 OUTPUT 717;":SENSe:BB1:FREQuency:STARt ?"
30 ENTER 717;A