Property (Read-Write)
SCPI.SENSe.DCONverter.STATe = Value
Value = SCPI.SENSe.DCONverter.STATe
This command sets/gets down converter usage.
|
Parameter |
Value |
|
Description |
Down converter usage |
|
Data Type |
Boolean type (Boolean) |
|
Range |
ON|OFF|1|0 |
|
Preset Value |
OFF |
|
Unit |
- |
|
Resolution |
- |
|
Preset Effect |
Yes |
|
Save-Recall Effect |
Yes |
|
Error |
- |
Dim Var as Boolean
Var= 1
SCPI.SENSe.DCONverter.STATe = Var
Var = SCPI.SENSe.DCONverter.STATe
PN Menu: Input Port > Downconverter > Downconverter
SP Menu: Input Port > Downconverter > Downconverter
FP Menu: Input Port > Downconverter > Downconverter
TR Menu: Input Port > Downconverter > Downconverter
AM Menu: Input Port > Downconverter > Downconverter
BB Menu: Input Port > Downconverter > Downconverter
USER Menu: Input Port > Downconverter > Downconverter
:SENSe:DCONverter[:STATe] {ON|OFF|1|0}
:SENSe:DCONverter[:STATe]?
{ON|OFF|1|0} <newline><^END>
10 OUTPUT 717;":SENSe:DCONverter[:STATe] 1"
20 OUTPUT 717;":SENSe:DCONverter[:STATe] ?"
30 ENTER 717;A