Property (Read-Write)
SCPI.SENSe.PN(Ch).FREQuency.STOP = Value
Value = SCPI.SENSe.PN(Ch).FREQuency.STOP
This command sets/gets stop frequency, for the selected channel Ch.
|
Parameter |
Value |
|
Description |
Stop frequency |
|
Data Type |
Double precision floating point type (Double) |
|
Range |
100k|1M|5M|10M|20M|40M|100M |
|
Preset Value |
10M |
|
Unit |
Hz |
|
Resolution |
- |
|
Preset Effect |
Yes |
|
Save-Recall Effect |
Yes |
|
Error |
- |
Dim Var as Double
Var= 100000
SCPI.SENSe.PN1.FREQuency.STOP = Var
Var = SCPI.SENSe.PN1.FREQuency.STOP
SCPI.SENSe.PN(Ch).FREQuency.STARt
PN Menu: Stop > 100kHz
PN Menu: Stop > 1MHz
PN Menu: Stop > 5MHz
PN Menu: Stop > 10MHz
PN Menu: Stop > 20MHz
PN Menu: Stop > 40MHz
PN Menu: Stop > 100MHz
PN Menu: Marker To > Marker > Stop
:SENSe:PN[1-1]:FREQuency:STOP {100k|1M|5M|10M|20M|40M|100M}
:SENSe:PN[1-1]:FREQuency:STOP?
{100k|1M|5M|10M|20M|40M|100M} <newline><^END>
10 OUTPUT 717;":SENSe:PN1:FREQuency:STOP 100000"
20 OUTPUT 717;":SENSe:PN1:FREQuency:STOP ?"
30 ENTER 717;A