Property (Read-Write)
SCPI.SENSe.PS(Ch).BANDwidth:RESolution = Value
Value = SCPI.SENSe.PS(Ch).BANDwidth:RESolution
This command sets/gets RBW, for the selected channel Ch.
|
Parameter |
Value |
|
Description |
Resolution bandwidth |
|
Data Type |
Double precision floating point type (Double) |
|
Range |
95.4m ~ 25k |
|
Preset Value |
25k |
|
Unit |
Hz |
|
Resolution |
- |
|
Preset Effect |
Yes |
|
Save-Recall Effect |
Yes |
|
Error |
- |
Dim Var as Double
Var= 1e3
SCPI.SENSe.PS1.BANDwidth:RESolution = Var
Var = SCPI.SENSe.PS1.BANDwidth:RESolution
PS Menu: Average/BW > RBW
:SENSe:PS[1-1]:BANDwidth:RESolution {95.4m ~ 25k}
:SENSe:PS[1-1]:BANDwidth:RESolution?
{95.4m ~ 25k} <newline><^END>
10 OUTPUT 717;":SENSe:PS1:BANDwidth:RESolution 1e3"
20 OUTPUT 717;":SENSe:PS1:BANDwidth:RESolution?"
30 ENTER 717;A