SCPI.SENSe.PS(Ch).ROSCillator.REFerence(1-2).SOURce

Object Type

Property (Read-Write)

Syntax

SCPI.SENSe.PS(Ch).ROSCillator.REFerence(1-2).SOURce = Value

Value = SCPI.SENSe.PS(Ch).ROSCillator.REFerence(1-2).SOURce

Description

This command sets/gets source of reference oscillator, for the selected channel Ch.

Variable

Parameter

   Value

Description

Source of reference oscillator

Data Type

Character string type (String)

Range

INTernal|EXTernal

Preset Value

INTernal

Unit

-

Resolution

-

Preset Effect

Yes

Save-Recall Effect

Yes

Error

-

Examples

Dim Var as String
Var= "INTernal"
SCPI.SENSe.PS1.ROSCillator.REFerence2.SOURce = Var
Var = SCPI.SENSe.PS1.ROSCillator.REFerence2.SOURce

Related Objects

SCPI.SENSe.PS(Ch).ROSCillator.BANDwidth

Equivalent Key

PS Menu: Setup > Reference Oscillator > Ref. Osc.1 Source

Equivalent SCPI Command

Syntax

:SENSe:PS[1-1]:ROSCillator:REFerence[1-2]:SOURce {INTernal|EXTernal}

:SENSe:PS[1-1]:ROSCillator:REFerence[1-2]:SOURce?

Query Response

{INTernal|EXTernal} <newline><^END>

Example of use

10 OUTPUT 717;":SENSe:PS1:ROSCillator:REFerence2:SOURce INTernal"
20 OUTPUT 717;":SENSe:PS1:ROSCillator:REFerence2:SOURce?"
30 ENTER 717;A$