Property (Read-Write)
SCPI.SENSe.ROSCillator.REF1.SOURce = Value
Value = SCPI.SENSe.ROSCillator.REF1.SOURce
This command sets/gets source of reference oscillator 1.
This command is available only in Phase Noise Measurement.
|
Parameter |
Value |
|
Description |
Source of reference oscillator 1 |
|
Data Type |
Character string type (String) |
|
Range |
INTernal|EXTernal |
|
Preset Value |
INTernal |
|
Unit |
- |
|
Resolution |
- |
|
Preset Effect |
Yes |
|
Save-Recall Effect |
Yes |
|
Error |
- |
Dim Var as String
Var= "INTernal"
SCPI.SENSe.ROSCillator.REF1.SOURce = Var
Var = SCPI.SENSe.ROSCillator.REF1.SOURce
No equivalent key is available on the front panel.
:SENSe:ROSCillator:REF1:SOURce {INTernal|EXTernal}
:SENSe:ROSCillator:REF1:SOURce?
{INTernal|EXTernal} <newline><^END>
10 OUTPUT 717;":SENSe:ROSCillator:REF1:SOURce INTernal"
20 OUTPUT 717;":SENSe:ROSCillator:REF1:SOURce ?"
30 ENTER 717;A$