Property (Read-Write)
SCPI.SENSe.SP(Ch).AVERage.STATe = Value
Value = SCPI.SENSe.SP(Ch).AVERage.STATe
This command sets/gets average ON/OFF, for the selected channel Ch.
|
Parameter |
Value |
|
Description |
Average (On/Off) |
|
Data Type |
Boolean type (Boolean) |
|
Range |
ON|OFF|1|0 |
|
Preset Value |
OFF |
|
Unit |
- |
|
Resolution |
- |
|
Preset Effect |
Yes |
|
Save-Recall Effect |
Yes |
|
Error |
- |
Dim Var as Boolean
Var= 1
SCPI.SENSe.SP1.AVERage.STATe = Var
Var = SCPI.SENSe.SP1.AVERage.STATe
SCPI.SENSe.SP(Ch).AVERage.CLEar
SCPI.SENSe.SP(Ch).AVERage.COUNt
SCPI.SENSe.SP(Ch).AVERage.TYPE
SP Menu: Average/BW > Averaging
:SENSe:SP[1-1]:AVERage:STATe {ON|OFF|1|0}
:SENSe:SP[1-1]:AVERage:STATe?
{ON|OFF|1|0} <newline><^END>
10 OUTPUT 717;":SENSe:SP1:AVERage:STATe 1"
20 OUTPUT 717;":SENSe:SP1:AVERage:STATe ?"
30 ENTER 717;A