Property (Read-Write)
SCPI.SENSe.SP(Ch).BANDwidth.RESolution = Value
Value = SCPI.SENSe.SP(Ch).BANDwidth.RESolution
This command sets/gets bandwidth resolution, for the selected channel Ch.
|
Parameter |
Value |
|
Description |
Bandwidth resolution |
|
Data Type |
Double precision floating point type (Double) |
|
Range |
1.53 ~ 1.6M |
|
Preset Value |
25k |
|
Unit |
Hz |
|
Resolution |
- |
|
Preset Effect |
Yes |
|
Save-Recall Effect |
Yes |
|
Error |
- |
Dim Var as Double
Var= 0
SCPI.SENSe.SP1.BANDwidth.RESolution = Var
Var = SCPI.SENSe.SP1.BANDwidth.RESolution
SP Menu: Average/BW > RBW
:SENSe:SP[1-1]:BANDwidth:RESolution {1.53 ~ 1.6M}
:SENSe:SP[1-1]:BANDwidth:RESolution?
{1.53 ~ 1.6M} <newline><^END>
10 OUTPUT 717;":SENSe:SP1:BANDwidth:RESolution 0"
20 OUTPUT 717;":SENSe:SP1:BANDwidth:RESolution ?"
30 ENTER 717;A