Property (Read-Write)
SCPI.SENSe.SP(Ch).POWer.RLEVel = Value
Value = SCPI.SENSe.SP(Ch).POWer.RLEVel
This command sets/gets reference level, for the selected channel Ch.
|
Parameter |
Value |
|
Description |
Reference level |
|
Data Type |
Double precision floating point type (Double) |
|
Range |
-45 ~ 30 |
|
Preset Value |
5 |
|
Unit |
dBm |
|
Resolution |
5 |
|
Preset Effect |
Yes |
|
Save-Recall Effect |
Yes |
|
Error |
- |
Dim Var as Double
Var= 0
SCPI.SENSe.SP1.POWer.RLEVel = Var
Var = SCPI.SENSe.SP1.POWer.RLEVel
SP Menu: Setup > Reference Level
:SENSe:SP[1-1]:POWer:RLEVel {-45 ~ 30}
:SENSe:SP[1-1]:POWer:RLEVel?
{-45 ~ 30} <newline><^END>
10 OUTPUT 717;":SENSe:SP1:POWer:RLEVel 0"
20 OUTPUT 717;":SENSe:SP1:POWer:RLEVel ?"
30 ENTER 717;A