Property (Read-Write)
SCPI.SENSe.TR(Ch).NARRow(Nr).FREQuency.PREFerence = Value
Value = SCPI.SENSe.TR(Ch).NARRow(Nr).FREQuency.PREFerence
This command sets/gets phase reference frequency, for the selected narrow Nr of the selected channel Ch.
|
Parameter |
Value |
|
Description |
Phase reference frequency |
|
Data Type |
Double precision floating point type (Double) |
|
Range |
9.2M ~ 337.04G |
|
Preset Value |
1G |
|
Unit |
Hz |
|
Resolution |
- |
|
Preset Effect |
Yes |
|
Save-Recall Effect |
Yes |
|
Error |
- |
Dim Var as Double
Var= 9200000
SCPI.SENSe.TR1.NARRow1.FREQuency.PREFerence = Var
Var = SCPI.SENSe.TR1.NARRow1.FREQuency.PREFerence
SCPI.SENSe.TR(Ch).NARRow(Nr).FREQuency.RANGe
SCPI.SENSe.TR(Ch).NARRow(Nr).FREQuency.RESolution
SCPI.SENSe.TR(Ch).NARRow(Nr).FREQuency.TARGet
TR Menu: Setup > Phase Reference
TR Menu: Setup > N2 Phase Reference
TR Menu: Marker To > Marker > Phase Reference
TR Menu: Marker To > Marker > N2 Phase Reference
:SENSe:TR[1-1]:NARRow[1-2]:FREQuency:PREFerence {9.2M ~ 337.04G}
:SENSe:TR[1-1]:NARRow[1-2]:FREQuency:PREFerence?
{9.2M ~ 337.04G} <newline><^END>
10 OUTPUT 717;":SENSe:TR1:NARRow1:FREQuency:PREFerence 9200000"
20 OUTPUT 717;":SENSe:TR1:NARRow1:FREQuency:PREFerence?"
30 ENTER 717;A