Property (Read-Write)
SCPI.SENSe.TR(Ch).WIDE.FREQuency.MAXimum = Value
Value = SCPI.SENSe.TR(Ch).WIDE.FREQuency.MAXimum
This command sets/gets max frequency, for the selected channel Ch.
|
Parameter |
Value |
|
Description |
Max frequency |
|
Data Type |
Double precision floating point type (Double) |
|
Range |
150M ~ 337G |
|
Preset Value |
1.2G |
|
Unit |
Hz |
|
Resolution |
- |
|
Preset Effect |
Yes |
|
Save-Recall Effect |
Yes |
|
Error |
- |
Dim Var as Double
Var= 150000000
SCPI.SENSe.TR1.WIDE.FREQuency.MAXimum = Var
Var = SCPI.SENSe.TR1.WIDE.FREQuency.MAXimum
TR Menu: Setup > Wide Max Frequency
:SENSe:TR[1-1]:WIDE:FREQuency:MAXimum {150M ~ 337G}
:SENSe:TR[1-1]:WIDE:FREQuency:MAXimum?
{150M ~ 337G} <newline><^END>
10 OUTPUT 717;":SENSe:TR1:WIDE:FREQuency:MAXimum 150000000"
20 OUTPUT 717;":SENSe:TR1:WIDE:FREQuency:MAXimum ?"
30 ENTER 717;A