Property (Read-Write)
SCPI.STATus.OPERation.ENABle = Value
Value = SCPI.STATus.OPERation.ENABle
This command sets/gets operation status enable register.
Effective only for 0-14 bits.
|
Parameter |
Value |
|
Description |
Operation status enable register |
|
Data Type |
Long integer type (Long) |
|
Range |
0 ~ 65535 |
|
Preset Value |
0 |
|
Unit |
- |
|
Resolution |
- |
|
Preset Effect |
No |
|
Save-Recall Effect |
No |
|
Error |
- |
Dim Var as Long
Var= 0
SCPI.STATus.OPERation.ENABle = Var
Var = SCPI.STATus.OPERation.ENABle
No equivalent key is available on the front panel.
:STATus:OPERation:ENABle {0 ~ 65535}
:STATus:OPERation:ENABle?
{0 ~ 65535} <newline><^END>
10 OUTPUT 717;":STATus:OPERation:ENABle 0 "
20 OUTPUT 717;":STATus:OPERation:ENABle ?"
30 ENTER 717;A