SCPI.STATus.OPERation.NTRansition

Object Type

Property (Read-Write)

Syntax

SCPI.STATus.OPERation.NTRansition = Value

Value = SCPI.STATus.OPERation.NTRansition

Description

This command sets/gets operation status negative transition filter.

Variable

Parameter

   Value

Description

Operation status negative transition filter

Data Type

Long integer type (Long)

Range

0 ~ 65535

Preset Value

0

Unit

-

Resolution

-

Preset Effect

No

Save-Recall Effect

No

Error

-

Examples

Dim Var as Long
Var= 0
SCPI.STATus.OPERation.NTRansition = Var
Var = SCPI.STATus.OPERation.NTRansition

Related Objects

SCPI.STATus.OPERation.PTRansition

Equivalent Key

No equivalent key is available on the front panel.

Equivalent SCPI Command

Syntax

:STATus:OPERation:NTRansition {0 ~ 65535}

:STATus:OPERation:NTRansition?

Query Response

{0 ~ 65535} <newline><^END>

Example of use

10 OUTPUT 717;":STATus:OPERation:NTRansition 0 "
20 OUTPUT 717;":STATus:OPERation:NTRansition ?"
30 ENTER 717;A