Property (Read-Write)
SCPI.STATus.QUEStionable.LIMit.FP(Ch).NTRansition = Value
Value = SCPI.STATus.QUEStionable.LIMit.FP(Ch).NTRansition
This command sets/gets questionable-limit-fp1 status negative transition filter, for the selected channel Ch.
Effective only for 0-14 bits.
|
Parameter |
Value |
|
Description |
Questionable-limit-fp1 status negative transition filter |
|
Data Type |
Long integer type (Long) |
|
Range |
0 ~ 65535 |
|
Preset Value |
0 |
|
Unit |
- |
|
Resolution |
- |
|
Preset Effect |
No |
|
Save-Recall Effect |
No |
|
Error |
- |
Dim Var as Long
Var= 0
SCPI.STATus.QUEStionable.LIMit.FP1.NTRansition = Var
Var = SCPI.STATus.QUEStionable.LIMit.FP1.NTRansition
SCPI.STATus.QUEStionable.LIMit.FP(Ch).CONDition
SCPI.STATus.QUEStionable.LIMit.FP(Ch).ENABle
SCPI.STATus.QUEStionable.LIMit.FP(Ch).EVENt
SCPI.STATus.QUEStionable.LIMit.FP(Ch).PTRansition
No equivalent key is available on the front panel.
:STATus:QUEStionable:LIMit:FP[1-1]:NTRansition {0 ~ 65535}
:STATus:QUEStionable:LIMit:FP[1-1]:NTRansition?
{0 ~ 65535} <newline><^END>
10 OUTPUT 717;":STATus:QUEStionable:LIMit:FP1:NTRansition 0 "
20 OUTPUT 717;":STATus:QUEStionable:LIMit:FP1:NTRansition ?"
30 ENTER 717;A