Property (Read-Write)
SCPI.STATus.QUEStionable.LIMit.TR(Ch).PTRansition = Value
Value = SCPI.STATus.QUEStionable.LIMit.TR(Ch).PTRansition
This command sets/gets questionable-limit-tr1 status positive transition filter, for the selected channel Ch.
Effective only for 0-14 bits.
|
Parameter |
Value |
|
Description |
Questionable-limit-tr1 status positive transition filter |
|
Data Type |
Long integer type (Long) |
|
Range |
0 ~ 65535 |
|
Preset Value |
32767 |
|
Unit |
- |
|
Resolution |
- |
|
Preset Effect |
No |
|
Save-Recall Effect |
No |
|
Error |
- |
Dim Var as Long
Var= 0
SCPI.STATus.QUEStionable.LIMit.TR1.PTRansition = Var
Var = SCPI.STATus.QUEStionable.LIMit.TR1.PTRansition
SCPI.STATus.QUEStionable.LIMit.TR(Ch).CONDition
SCPI.STATus.QUEStionable.LIMit.TR(Ch).ENABle
SCPI.STATus.QUEStionable.LIMit.TR(Ch).EVENt
SCPI.STATus.QUEStionable.LIMit.TR(Ch).NTRansition
No equivalent key is available on the front panel.
:STATus:QUEStionable:LIMit:TR[1-1]:PTRansition {0 ~ 65535}
:STATus:QUEStionable:LIMit:TR[1-1]:PTRansition?
{0 ~ 65535} <newline><^END>
10 OUTPUT 717;":STATus:QUEStionable:LIMit:TR1:PTRansition 0 "
20 OUTPUT 717;":STATus:QUEStionable:LIMit:TR1:PTRansition ?"
30 ENTER 717;A