Property (Read-Write)
SCPI.SYSTem.BACKlight.STATe = Value
Value = SCPI.SYSTem.BACKlight.STATe
This command turns backlight On/Off.
|
Parameter |
Value |
|
Description |
Turns backlight On/Off |
|
Data Type |
Boolean type (Boolean) |
|
Range |
ON|OFF|1|0 |
|
Preset Value |
ON |
|
Unit |
- |
|
Resolution |
- |
|
Preset Effect |
No |
|
Save-Recall Effect |
No |
|
Error |
- |
Dim Var as Boolean
Var= 1
SCPI.SYSTem.BACKlight.STATe = Var
Var = SCPI.SYSTem.BACKlight.STATe
PN Menu: System > Backlight
SP Menu: System > Backlight
FP Menu: System > Backlight
TR Menu: System > Backlight
AM Menu: System > Backlight
BB Menu: System > Backlight
USER Menu: System > Backlight
:SYSTem:BACKlight:STATe {ON|OFF|1|0}
:SYSTem:BACKlight:STATe?
{ON|OFF|1|0} <newline><^END>
10 OUTPUT 717;":SYSTem:BACKlight:STATe 1"
20 OUTPUT 717;":SYSTem:BACKlight:STATe ?"
30 ENTER 717;A