Property (Read-Write)
SCPI.SYSTem.KLOCk.KBD = Value
Value = SCPI.SYSTem.KLOCk.KBD
This command sets/gets front panel and keyboard lock state.
|
Parameter |
Value |
|
Description |
Front panel and keyboard lock state |
|
Data Type |
Boolean type (Boolean) |
|
Range |
ON|OFF|1|0 |
|
Preset Value |
OFF |
|
Unit |
- |
|
Resolution |
- |
|
Preset Effect |
No |
|
Save-Recall Effect |
No |
|
Error |
- |
Dim Var as Boolean
Var= 1
SCPI.SYSTem.KLOCk.KBD = Var
Var = SCPI.SYSTem.KLOCk.KBD
No equivalent key is available on the front panel.
:SYSTem:KLOCk:KBD {ON|OFF|1|0}
:SYSTem:KLOCk:KBD?
{ON|OFF|1|0} <newline><^END>
10 OUTPUT 717;":SYSTem:KLOCk:KBD 1"
20 OUTPUT 717;":SYSTem:KLOCk:KBD ?"
30 ENTER 717;A