Property (Read-Write)
SCPI.TRIGger.AVERage = Value
Value = SCPI.TRIGger.AVERage
This command sets/gets trigger system initialization average times.
|
Parameter |
Value |
|
Description |
Trigger system initialization average times |
|
Data Type |
Boolean type (Boolean) |
|
Range |
ON|OFF|1|0 |
|
Preset Value |
OFF |
|
Unit |
- |
|
Resolution |
- |
|
Preset Effect |
No |
|
Save-Recall Effect |
No |
|
Error |
- |
Dim Var as Boolean
Var= 1
SCPI.TRIGger.AVERage = Var
Var = SCPI.TRIGger.AVERage
PN Menu: Trigger > Average Trigger
SP Menu: Trigger > Average Trigger
FP Menu: Trigger > Average Trigger
TR Menu: Trigger > Average Trigger
AM Menu: Trigger > Average Trigger
BB Menu: Trigger > Average Trigger
:TRIGger:AVERage {ON|OFF|1|0}
:TRIGger:AVERage?
{ON|OFF|1|0} <newline><^END>
10 OUTPUT 717;":TRIGger:AVERage 1"
20 OUTPUT 717;":TRIGger:AVERage ?"
30 ENTER 717;A