Property (Read-Write)
SCPI.TRIGger.EXTernal.SLOPe = Value
Value = SCPI.TRIGger.EXTernal.SLOPe
This command sets/gets external trigger polarity.
|
Parameter |
Value |
|
Description |
External trigger polarity |
|
Data Type |
Character string type (String) |
|
Range |
NEGative|POSitive |
|
Preset Value |
NEGative |
|
Unit |
- |
|
Resolution |
- |
|
Preset Effect |
Yes |
|
Save-Recall Effect |
Yes |
|
Error |
- |
Dim Var as String
Var= "NEGative"
SCPI.TRIGger.EXTernal.SLOPe = Var
Var = SCPI.TRIGger.EXTernal.SLOPe
PN Menu: Trigger > Ext Trig Polarity
SP Menu: Trigger > Ext Trig Polarity
FP Menu: Trigger > Ext Trig Polarity
TR Menu: Trigger > Ext Trig Polarity
AM Menu: Trigger > Ext Trig Polarity
BB Menu: Trigger > Ext Trig Polarity
:TRIGger:EXTernal:SLOPe {NEGative|POSitive}
:TRIGger:EXTernal:SLOPe?
{NEGative|POSitive} <newline><^END>
10 OUTPUT 717;":TRIGger:EXTernal:SLOPe NEGative"
20 OUTPUT 717;":TRIGger:EXTernal:SLOPe ?"
30 ENTER 717;A$