Property (Read-Write)
SCPI.TRIGger.MODE = Value
Value = SCPI.TRIGger.MODE
This command sets/gets measurement mode.
|
Parameter |
Value |
|
Description |
Measurement mode |
|
Data Type |
Character string type (String) |
|
Range |
PN1|SP1|FP1|TR1|AM1|BB1|PS1 |
|
Preset Value |
PN1 |
|
Unit |
- |
|
Resolution |
- |
|
Preset Effect |
Yes |
|
Save-Recall Effect |
Yes |
|
Error |
100, "Option not installed" |
Dim Var as String
Var= "PN1"
SCPI.TRIGger.MODE = Var
Var = SCPI.TRIGger.MODE
PN Menu: Trigger > Trigger to Phase Noise
SP Menu: Trigger > Trigger to Spectrum Monitor
FP Menu: Trigger > Trigger to Freq & Power
TR Menu: Trigger > Trigger to Transient
AM Menu: Trigger > Trigger to AM Noise
BB Menu: Trigger > Trigger to Baseband Noise
PS Menu: Trigger > Trigger to Segment PN
:TRIGger:MODE {PN1|SP1|FP1|TR1|AM1|BB1|PS1}
:TRIGger:MODE?
{PN1|SP1|FP1|TR1|AM1|BB1|PS1} <newline><^END>
10 OUTPUT 717;":TRIGger:MODE PN1"
20 OUTPUT 717;":TRIGger:MODE ?"
30 ENTER 717;A$