Property (Read-Write)
SCPI.TRIGger.SOPC = Value
Value = SCPI.TRIGger.SOPC
This command sets/gets Trigger system synchronous to *OPC?/*OPC/*WAI.
|
Parameter |
Value |
|
Description |
Trigger system synchronous to *OPC?/*OPC/*WAI |
|
Data Type |
Boolean type (Boolean) |
|
Range |
ON|OFF|1|0 |
|
Preset Value |
OFF |
|
Unit |
- |
|
Resolution |
- |
|
Preset Effect |
No |
|
Save-Recall Effect |
No |
|
Error |
- |
Dim Var as Boolean
Var= 1
SCPI.TRIGger.SOPC = Var
Var = SCPI.TRIGger.SOPC
PN Menu: System > Service Menu > Service Function > Service Functions > Misc > Trigger Sync. OPC
SP Menu: System > Service Menu > Service Function > Service Functions > Misc > Trigger Sync. OPC
FP Menu: System > Service Menu > Service Function > Service Functions > Misc > Trigger Sync. OPC
TR Menu: System > Service Menu > Service Function > Service Functions > Misc > Trigger Sync. OPC
AM Menu: System > Service Menu > Service Function > Service Functions > Misc > Trigger Sync. OPC
BB Menu: System > Service Menu > Service Function > Service Functions > Misc > Trigger Sync. OPC
USER Menu: System > Service Menu > Service Function > Service Functions > Misc > Trigger Sync. OPC
:TRIGger:SOPC {ON|OFF|1|0}
:TRIGger:SOPC?
{ON|OFF|1|0} <newline><^END>
10 OUTPUT 717;":TRIGger:SOPC 1"
20 OUTPUT 717;":TRIGger:SOPC ?"
30 ENTER 717;A