Property (Read-Write)
SCPI.TRIGger.TR(Ch).ETTAdjust = Value
Value = SCPI.TRIGger.TR(Ch).ETTAdjust
This command sets/gets external trigger timing adjust, for the selected channel Ch.
|
Parameter |
Value |
|
Description |
External trigger timing adjust |
|
Data Type |
Double precision floating point type (Double) |
|
Range |
0 ~ 1u |
|
Preset Value |
0 |
|
Unit |
s |
|
Resolution |
10n |
|
Preset Effect |
Yes |
|
Save-Recall Effect |
Yes |
|
Error |
- |
Dim Var as Double
Var= 0
SCPI.TRIGger.TR1.ETTAdjust = Var
Var = SCPI.TRIGger.TR1.ETTAdjust
TR Menu: Trigger > Ext Trig Timing Adj.
:TRIGger:TR[1-1]:ETTAdjust {0 ~ 1u}
:TRIGger:TR[1-1]:ETTAdjust?
{0 ~ 1u} <newline><^END>
10 OUTPUT 717;":TRIGger:TR1:ETTAdjust 0"
20 OUTPUT 717;":TRIGger:TR1:ETTAdjust ?"
30 ENTER 717;A