Property (Read-Write)
SCPI.TRIGger.TR(Ch).NARRow(Nr).VIDeo.THReshold = Value
Value = SCPI.TRIGger.TR(Ch).NARRow(Nr).VIDeo.THReshold
This command sets/gets video trigger threshold level relative to max input level, for the selected narrow Nr of the selected channel Ch.
|
Parameter |
Value |
|
Description |
Video trigger threshold level relative to max input level |
|
Data Type |
Double precision floating point type (Double) |
|
Range |
-100 ~ 0 |
|
Preset Value |
-20 |
|
Unit |
dB |
|
Resolution |
1 |
|
Preset Effect |
Yes |
|
Save-Recall Effect |
Yes |
|
Error |
- |
Dim Var as Double
Var= 0
SCPI.TRIGger.TR1.NARRow1.VIDeo.THReshold = Var
Var = SCPI.TRIGger.TR1.NARRow1.VIDeo.THReshold
TR Menu: Setup > Video Trigger > Minimum Power Level
:TRIGger:TR[1-1]:NARRow[1-2]:VIDeo:THReshold {-100 ~ 0}
:TRIGger:TR[1-1]:NARRow[1-2]:VIDeo:THReshold?
{-100 ~ 0} <newline><^END>
10 OUTPUT 717;":TRIGger:TR1:NARRow1:VIDeo:THReshold 0"
20 OUTPUT 717;":TRIGger:TR1:NARRow1:VIDeo:THReshold ?"
30 ENTER 717;A