Property (Read-Write)
SCPI.TRIGger.WCOuple = Value
Value = SCPI.TRIGger.WCOuple
This command sets/gets couple active window and trigger mode.
This function cannot be used if you changed active window to USER with couple ON.
The active window remains even after changing the trigger mode with couple ON.
|
Parameter |
Value |
|
Description |
Couple active window and trigger mode |
|
Data Type |
Boolean type (Boolean) |
|
Range |
ON|OFF|1|0 |
|
Preset Value |
OFF |
|
Unit |
- |
|
Resolution |
- |
|
Preset Effect |
Yes |
|
Save-Recall Effect |
Yes |
|
Error |
- |
Dim Var as Boolean
Var= 1
SCPI.TRIGger.WCOuple = Var
Var = SCPI.TRIGger.WCOuple
PN Menu: Trigger > Window Couple
SP Menu: Trigger > Window Couple
FP Menu: Trigger > Window Couple
TR Menu: Trigger > Window Couple
AM Menu: Trigger > Window Couple
PS Menu: Trigger > Window Couple
BB Menu: Trigger > Window Couple
:TRIGger:WCOuple {ON|OFF|1|0}
:TRIGger:WCOuple?
{ON|OFF|1|0} <newline><^END>
10 OUTPUT 717;":TRIGger:WCOuple 1"
20 OUTPUT 717;":TRIGger:WCOuple?"
30 ENTER 717;A