System Block Diagram
Here are some examples of system block diagram for typical configurations.
Full Configuration: Option 260 (2 port enhanced low phase noise,
standard source, network analyzer) , 261 (2 port enhanced low phase noise,
low-noise source, network analyzer) with 400,401 (LO output / IF in)


E5055A Option 250 (2 port enhanced low phase noise, standard source),
251 (2 port enhanced low phase noise, low noise source)


E5056, 57, 58A Option 100 (Standard phase noise), 200 (Enhanced
low phase noise)


E5056, 57, 58A Option 100 (Standard phase noise), 200 (Enhanced
low phase noise) with 400,401 (LO output / IF in)