|
Model Name |
Description |
Connector Type |
Frequency Range |
|
85033E |
Mechanical Calibration Kit |
3.5 mm |
DC to 9 GHz |
|
85033D |
Calibration Kit |
3.5 mm |
DC to 6 GHz |
|
85052D |
Economy Mechanical Calibration Kit |
3.5 mm |
DC to 26.5 GHz |
|
85032F |
Mechanical Calibration Kit |
Type-N, 50 Ω |
DC to 9 GHz |
|
85032B/E |
Calibration Kit |
Type-N, 50 Ω |
DC to 6 GHz |
|
85036B/E |
Calibration Kit |
Type-N, 75 Ω |
DC to 3 GHz |
|
85039B |
Calibration Kit |
Type F , 75 Ω |
DC to 3 GHz |
|
85038A/F/M |
Calibration Kit |
7-16 |
DC to 7.5 GHz |
|
85031B |
Economy Mechanical Calibration Kit |
7 mm |
DC to 6 GHz |
|
16195B |
Calibration Kit |
7 mm |
DC to 3 GHz |
|
SMD 50ohm |
Working load standard |
Surface Mounted Device |
No Specified |
|
Leaded 50ohm |
Working load standard |
Lead |
No Specified
|
|
User |
User Define Cal Kit |
No Specified |
No Specified |
85031B, 16195B, SMD 50ohm, and Leaded 50ohm are available only in option 3L5/3L4/3L3.