Property (Read-Write)
SCPI.CALCulate(Ch).EPARameters.CIRCuit.E.C0 = Value
Value = SCPI.CALCulate(Ch).EPARameters.CIRCuit.E.C0
This command sets or gets C0 value of equivalent circuit parameters.
| Parameter | Value | 
| Description | C0 | 
| Data Type | Double precision floating point type (Double) | 
| Range | -1E ~ 1E | 
| Preset Value | 0 | 
| Unit | Farad (F) | 
| Resolution | 1E-18 (1a) | 
Dim Var as Double
Var= 0
SCPI.CALCulate(1).EPARameters.CIRCuit.E.C0 = Var
Var = SCPI.CALCulate(1).EPARameters.CIRCuit.E.C0
SCPI.CALCulate(Ch).EPARameters.CIRCuit.E.R1
SCPI.CALCulate(Ch).EPARameters.CIRCuit.E.C1
SCPI.CALCulate(Ch).EPARameters.CIRCuit.E.L1
Analysis > Equivalent Circuit > Select Circuit > E
Equivalent Circuit > C0
Using either the keyboard or ENTRY keys on the front panel, enter the value of C0.
:CALCulate{[1]-4}:EPARameters:CIRCuit:E:C0 <numeric>
:CALCulate{[1]-4}:EPARameters:CIRCuit:E:C0?
<numeric><newline><^END>
10 OUTPUT 717;":CALC1:EPAR:CIRC:E:C0 0"
20 OUTPUT 717;":CALC1:EPAR:CIRC:E:C0?"
30 ENTER 717;A