SCPI.IEEE4882.STB

Object type

Property (Read Only)

Syntax

Value = SCPI.IEEE4882.STB

Description

This command reads the value of Status Byte Register.

Variable

Parameter

Value

Description

Value of the Status Byte Register

Data type

Long integer type (Long)

Preset Value

0

Examples

Dim Stat As Long
Stat = SCPI.IEEE4882.STB

Equivalent key

No equivalent key is available on the front panel.

Equivalent SCPI command

Syntax

*STB?

Query response

{numeric}<newline><^END>

Example of use

10 OUTPUT 717;"*STB?"
20 ENTER 717;A