SCPI.PROGram.VARiable.ARRay(Vnum).SIZE

Object type

Property (Read-Write)

Syntax

SCPI.PROGram.VARiable.ARRay(Vnum).SIZE = Value

Value = SCPI.PROGram.VARiable.ARRay(Vnum).SIZE

Description

This command sets/gets the size of an array of Data, specified by SCPI.PROGram.VARiable.ARRay(1-10).DATA, that can be exchanged between an external PC and E5061B built-in VBA using GPIB/LAN/USB.

Variable

Parameter

Vnum

Description

Variable Number

Range

1 to 10

Preset value

1

 

Parameter

Value

Description

The value of data size

Data Type

Long integer type (long)

Range

1 to 40002

Preset value

402

Resolution

1

Examples

Dim Var1(2) As Long
Dim Var2 as Variant

Dim ArraySize as Long

ArraySize=3

Var1(1) = 2
Var1(2) = 56
SCPI.PROGram.VARiable.ARRay(1).SIZE = ArraySize
SCPI.PROGram.VARiable.ARRay(1).DATA = Var1
Var2= SCPI.PROGram.VARiable.ARRay(1).DATA

Related objects

SCPI.PROGram.VARiable.ARRay(Vnum).DATA

SCPI.PROGram.VARiable.DOUBle(Vnum).DATA

SCPI.PROGram.VARiable.LONG(Vnum).DATA

SCPI.PROGram.VARiable.STRing(Vnum).DATA

Equivalent key

None

Equivalent SCPI command

Syntax

:PROGram:VARiable:ARRay{[1] - 10}:SIZE <Data Array Size>

:PROGram:VARiable:ARRay{[1] - 10}:SIZE ?

Example of use

10 OUTPUT 717;"PROG:VAR:ARR2:SIZE 4"
20 OUTPUT 717;"PROG:VAR:ARR2 1.0,2.0,3.0,4.0"
30 OUTPUT 717;"PROG:VAR:ARR2?"
40 ENTER 717;A(*)