Show 

SCPI.SENSe(Ch).CORRection.COLLect.METHod.SOLT2

Object type

Property (Write Only)

Syntax

SCPI.SENSe(Ch).CORRection.COLLect.METHod.SOLT2 = Ports

Description

This command sets the calibration type to the full 2-port calibration between the specified 2 ports, for the selected channel (Ch).

Variable

Parameter

Ports

Description

Indicates 2-element array data (port number).

  • Ports(0): Specifies a port for full 2-port calibration.

  • Ports(1): Specifies the other port for full 2-port calibration.

The index of the array starts from 0.

Data type

Variant type (Variant)

Range

1 to 2

Resolution

1

Note

If the specified variable is out of the allowable setup range, an error occurs when executed. If you specify the same port number to 2 port numbers, an error occurs when executed. The order of the 2 port numbers to be specified is arbitrary.

Examples

SCPI.SENSe(1).CORRection.COLLect.METHod.SOLT2 = Array(1,2)

Dim CalPort(1) As Variant
CalPort(0) = 1
CalPort(1) = 2
SCPI.SENSe(1).CORRection.COLLect.METHod.SOLT2 = CalPort

Related objects

SCPI.SENSe(Ch).CORRection.COLLect.METHod.TYPE

Equivalent key

Cal > Calibrate > 2-Port Cal

Equivalent SCPI command

Syntax

:SENSe{[1]-4}:CORRection:COLLect:METHod:SOLT2 <numeric 1>,<numeric 2>

Example of use

10 OUTPUT 717;":SENS1:CORR:COLL:METH:SOLT2 1,2"