To protect your E5063A, follow the instructions below:
Do not exceed the values provided in the specifications guide or as indicated by the yellow warning labels on the front panel of the E5063A. Refer to the specifications for the conditions required to meet the listed specifications. There will be information regarding E5063A settings, and calibration requirements.
During boot up of windows or of the Network Analyzer application program, do NOT press keys on the front panel, rotate RPG knob, or connect a USB device. Doing so MAY lead to a front panel lockup state. To clear this state, shutdown and restart the E5063A.
Do Not Plug off Power cable until completing the shutdown process.
If you directly interrupt the power supply to the power cable receptacle when the power supply is on, or while turning off the Line Switch (Always ON), the shutdown process will not work. This could damage the HDD of the E5063A.
The Microsoft Windows operating system has been modified and optimized by Keysight to improve the performance of the E5061.
Do NOT install standard version of the Windows operating system on the E5063A.
Do NOT change advanced performance settings or group policies.
Do NOT add or delete any storage drive partitions on the E5063A.
Do NOT delete the Keysight user account.
Do NOT modify any of the Keysight software registry entries.
Do NOT change the settings of Standards and Formats in Regional Options and Languages from default setting (English).
DO NOT change the display property.
The E5063A has Windows native antivirus protection. You may consider use of a 3rd party antivirus program for higher security if you connect the E5061B to the LAN (Internet). However, it may degrade the performance, such as measurement speed.
In addition, the use of a firewall could help to protect the E5063A from viruses. However, some firewalls could limit DCOM connectivity of the E5063A.
The E5063A is always shipped with the latest service packs and critical updates that were available at the time when firmware is updated. Keysight recommends you to maintain the latest available protection for your E5063A by automatically accepting and installing the latest critical security patches from the Microsoft Windows Update website: http://windowsupdate.microsoft.com
When the E5063A is shutdown unexpectedly or power is removed without properly shutting down, large amounts of storage Drive space is rendered unusable. If shutdown is done in this manner a number of times, the E5063A could become unstable and no longer work.
This HDD space can be recovered by first running Windows Error-checking to find and correct errors on the disk, and then the Disk Defragmenter to recover storage Drive space. See the Windows Help file for more information about Disk Defragmenter.
To run error check and defragmenter follow the procedures below:
Click Windows Start Menu > My Computer.
Select the drive you want to perform defragmentation or Error-checking.
Click File, then Properties.
Click the Tools tab.
Click Check Now.
Check Automatically fix file system errors.
Click Start.
Click Yes to run disk check on next restart.
Manually restart the E5063A. The disk check will run before Windows restarts.
Periodically, check the second box in addition to the first box. The error-checking process takes longer time, but performs a complete check.
Click Defragment Now...
Click Defragment to begin the defragment process.
Click Close when defragmentation is complete.
Do NOT modify or delete any Files and Folders in the drives other than D drive. Doing so will result in malfunctioning of the device. It is required to execute the System recovery if there is any trouble with the above operations.
Do not apply excessive DC voltage or current to the test port. Applying excessive DC voltage or current may lead to device failure. In particular, the capacitor might remain charged. Connect the measurement sample (DUT) to the test port (or the test fixture, cables, etc. connected to the test port) after the analyzer has been completely discharged. The damage level is described in the data sheet.
Do NOT bend, bump or flex any device under test (DUT) connected to the input of the E5063A (such as filters, couplers etc). This will reduce the amount of strain placed on the input connector and the mounting hardware. Make sure externally connected items are properly supported (not freely suspended) from the input.
Do NOT bend cables repeatedly, as this may damage the cables instantly. Limit the number of connections and disconnections to reduce wear and tear. Inspect connectors prior to use; look for dirt, nicks, and other signs of damage or wear. A bad connector can ruin a good connector instantly. Clean dirty connectors to prevent poor electrical connections and damage to the connector. For more information on cable and connector care, refer to http://www.keysight.com/find/cable_care
ESD can damage or destroy electronic components. Whenever possible, conduct testing at a static-safe workstation. Keep static-generating materials at least one meter away from all components. Before connecting any coaxial cable to an analyzer, momentarily short the center and outer conductors of the cable together.
Control your environment. Maintain temperature & humidity with a satisfactory range within the instruments specification and prevent large fluctuations.
Do NOT lift the instrument with your hands at the front panel. If the instrument slips, damage may occur to the keypad, knob, or input connectors. Lift the Instrument by the handles when transporting.
Do NOT use styrene pellets as packaging materials as these may cause damage to E5063A by generating static electricity.
Periodically check and clean the cooling vents of the E5063A. Inadequate airflow can result in excessive operating temperatures which can lead to instrument failures. When installing the product in a cabinet, the convection in and out of the instrument must not be restricted.
See the installation guide for details.
Proper grounding prevents building-up of static charge which may be harmful to the E5063A.
Do NOT defeat the earth-grounding protection by using an extension cable, power cable, or autotransformer without a protective ground conductor.