Command/Query
:DISPlay:WINDow<Ch>:SPLit {D1|D1_2|D12|D1_2_3|D12_34|D12_34_56|D1_1_2|D112|D12_33|D13_23|D123|D1234_5678|D123_456|D123_456_789|D11_23|D12_13|D1234|D1_2_3_4|D12_34_56_78|D123__ABC|D1234__9ABC|D1234__CDEF|D1234__DEFG|D1X1|D1X2|D1X3|D1X4|D2X1|D2X2|D2X3|D2X4|D3X1|D3X2|D3X3|D3X4|D4X1|D4X2|D4X3|D4X4}
:DISPlay:WINDow<Ch>:SPLit?
This command sets/gets the graph layout.
|
Parameter |
Selection Option |
|
Description |
Graph layout |
|
Data Type |
Character string type (String) |
|
Range |
D1|D1_2|D12|D1_2_3|D12_34|D12_34_56|D1_1_2|D112|D12_33|D13_23|D123|D1234_5678|D123_456|D123_456_789|D11_23|D12_13|D1234|D1_2_3_4|D12_34_56_78|D123__ABC|D1234__9ABC|D1234__CDEF|D1234__DEFG|D1X1|D1X2|D1X3|D1X4|D2X1|D2X2|D2X3|D2X4|D3X1|D3X2|D3X3|D3X4|D4X1|D4X2|D4X3|D4X4 |
|
Preset Value |
D1 |

{D1|D1_2|D12|D1_2_3|D12_34|D12_34_56|D1_1_2|D112|D12_33|D13_23|D123|D1234_5678|D123_456|D123_456_789|D11_23|D12_13|D1234|D1_2_3_4|D12_34_56_78|D123__ABC|D1234__9ABC|D1234__CDEF|D1234__DEFG|D1X1|D1X2|D1X3|D1X4|D2X1|D2X2|D2X3|D2X4|D3X1|D3X2|D3X3|D3X4|D4X1|D4X2|D4X3|D4X4}<newline><^END>
Dim Var as String
Var= "D1"
Ena.WriteString ":DISP:WIND1:SPL " & Var, True
Ena.WriteString ":DISP:WIND1:SPL?", True
Var=Ena.ReadString
Display > Allocate Traces > {Display Layout }
SCPI.DISPLAY.WINDOW(Ch).SPLIT