:SENS<Ch>:CORR:COEF:METH:SOLT1

Type

Command

Syntax

:SENSe<Ch>:CORRection:COEFficient:METHod:SOLT1 <Value>

Description

This command sets the calibration type to the full 1-port calibration of the specified port, when the calibration coefficient data array is written with the :SENS:CORR:COEF command.

Variable

Parameter

Value

Description

Port number

Data Type

Numeric type (Integer)

Range

1 ~ 2

Examples

See Reading/Writing Error Coefficient.

Related Commands

:SENS:CORR:COEF

Equivalent Softkey

No equivalent key is available on the front panel.

COM Command Syntax (Internal Control Only)

SCPI.SENSE(Ch).CORRECTION.COEFFICIENT.METHOD.SOLT1