:SENS<Ch>:CORR:COEF:METH:SOLT2

Type

Command

Syntax

:SENSe<Ch>:CORRection:COEFficient:METHod:SOLT2 <Value1>, <Value2>

Description

This command sets the calibration type to full 2-port calibration, when the calibration coefficient data array is written with the:SENS:CORR:COEF command.

Variable

Parameter

Value1

Description

Specifies a port for full 2-port calibration.

Data Type

Numeric type (Integer)

Range

1 ~ 2

 

Parameter

Value2

Description

Specifies the other port for full 2-port calibration.

Data Type

Numeric type (Integer)

Range

1 ~ 2

Examples

Related Commands

:SENS:CORR:COEF

Equivalent Softkey

No equivalent key is available on the front panel.

COM Command Syntax (Internal Control Only)

SCPI.SENSE(Ch).CORRECTION.COEFFICIENT.METHOD.SOLT2