Command
:SENSe<Ch>:CORRection:COLLect:ECAL:ERESponse <Value1>, <Value2>
This command executes enhanced response calibration between the two specified ports of the selected channel using the ECal module.
If you execute this command when the ECal module is not connected or when ports are not connected each other appropriately, an error occurs and the command is ignored.
|
Parameter |
Value1 |
|
Description |
Port number for response port |
|
Data Type |
Numeric type (Integer) |
|
Range |
1 ~ 2 |
|
Parameter |
Value2 |
|
Description |
Port number for stimulus port |
|
Data Type |
Numeric type (Integer) |
|
Range |
1 ~ 2 |
Ena.WriteString ":SENS1:CORR:COLL:ECAL:ERES 1,2", True
Calibration > ECal > Enhance Response > 2-1 (S21 S11) | 1-2 (S12 S22)
SCPI.SENSE(Ch).CORRECTION.COLLECT.ECAL.ERESPONSE