:SENS<Ch>:CORR:COLL:ECAL:SOLT1

Type

Command

Syntax

:SENSe<Ch>:CORRection:COLLect:ECAL:SOLT1 <Value>

Description

This command executes 1-port calibration of the specified port using the ECal (Electronic Calibration) module.

      • If this command is executed when the ECal module is not connected or when ports are not connected each other appropriately, an error occurs and the command is ignored.

Variable

Parameter

Value

Description

Port number

Data Type

Numeric type (Integer)

Range

1 ~ 2

Examples

Dim Var as Long
Var= 1
Ena.WriteString ":SENS1:CORR:COLL:ECAL:SOLT1 " & Str(Var), True

 

See ECal.

Equivalent Softkey

Calibration > ECal > 1-Port Cal > Port 1

Calibration > ECal > 1-Port Cal > Port 2

COM Command Syntax (Internal Control Only)

SCPI.SENSE(Ch).CORRECTION.COLLECT.ECAL.SOLT1