Command
:SENSe<Ch>:CORRection:COLLect:ECAL:SOLT2 <Value1>, <value2>
This command executes 2-port calibration of the specified port using the ECal (Electronic Calibration) module.
If this command is executed when the ECal module is not connected or when ports are not connected each other appropriately, an error occurs and the command is ignored.
|
Parameter |
Value1 |
|
Description |
Specifies a port for full 2-port calibration. |
|
Data Type |
Numeric type (Integer) |
|
Range |
1 ~ 2 |
|
Parameter |
Value |
|
Description |
Specifies the other port for full 2-port calibration. |
|
Data Type |
Numeric type (Integer) |
|
Range |
1 ~ 2 |
Ena.WriteString ":SENS1:CORR:COLL:ECAL:SOLT2 1,2", True
See ECal.
Calibration > ECal > 2-Port Cal
SCPI.SENSE(Ch).CORRECTION.COLLECT.ECAL.SOLT2