Command
:SENSe<Ch>:CORRection:COLLect:ECAL:THRU <Value1>, <value2>
This command executes response calibration (thru) between the specified 2 ports using the ECal (Electronic Calibration) module.
If this command is executed when the ECal module is not connected or when ports are not connected each other appropriately, an error occurs and the command is ignored.
|
Parameter |
Value1 |
|
Description |
Port number for response port |
|
Data Type |
Numeric type (Integer) |
|
Range |
1 ~ 2 |
|
Parameter |
Value2 |
|
Description |
Port number for stimulus port |
|
Data Type |
Numeric type (Integer) |
|
Range |
1 ~ 2 |
Ena.WriteString ":SENS1:CORR:COLL:ECAL:THRU 1,2", True
Calibration > ECal > Response (Thru) > 2-1 (S21) | 1-2 (S12)
SCPI.SENSE(Ch).CORRECTION.COLLECT.ECAL.THRU