Status Register for Bandwidth Limit (Trace) 1

 

Status Bit Definitions of the Questionable Bandwidth Limit Status Condition Register

Bit

Position

Name

Description

0

Channel 15, 16 Bandwidth test summary (questionable bandwidth limit extra status register summary)

Set to "1" while one of the enabled bits in the questionable bandwidth limit extra status event register is set to "1."

1

Channel 1 Bandwidth Test Fail (questionable bandwidth limit channel 1 status register summary)

Set to "1" while one of the enabled bits in the questionable bandwidth limit channel 1 status event register is set to "1."

2

Channel 2 Bandwidth Test Fail (questionable bandwidth limit channel 2 status register summary)

Set to "1" while one of the enabled bits in the questionable bandwidth limit channel 2 status event register is set to "1."

3

Channel 3 Bandwidth Test Fail (questionable bandwidth limit channel 3 status register summary)

Set to "1" while one of the enabled bits in the questionable bandwidth limit channel 3 status event register is set to "1."

4

Channel 4 Bandwidth Test Fail (questionable bandwidth limit channel 4 status register summary)

Set to "1" while one of the enabled bits in the questionable bandwidth limit channel 4 status event register is set to "1."

5

Channel 5 Bandwidth Test Fail (questionable bandwidth limit channel 5 status register summary)

Set to "1" while one of the enabled bits in the questionable bandwidth limit channel 5 status event register is set to "1."

6

Channel 6 Bandwidth Test Fail (questionable bandwidth limit channel 6 status register summary)

Set to "1" while one of the enabled bits in the questionable bandwidth limit channel 6 status event register is set to "1."

7

Channel 7 Bandwidth Test Fail (questionable bandwidth limit channel 7 status register summary)

Set to "1" while one of the enabled bits in the questionable bandwidth limit channel 7 status event register is set to "1."

8

Channel 8 Bandwidth Test Fail (questionable bandwidth limit channel 8 status register summary)

Set to "1" while one of the enabled bits in the questionable bandwidth limit channel 8 status event register is set to "1."

9

Channel 9 Bandwidth Test Fail (questionable bandwidth limit channel 9 status register summary)

Set to "1" while one of the enabled bits in the questionable bandwidth limit channel 9 status event register is set to "1."

10

Channel 10 Bandwidth Test Fail (questionable bandwidth limit channel 10 status register summary)

Set to "1" while one of the enabled bits in the questionable bandwidth limit channel 10 status event register is set to "1."

11

Channel 11 Bandwidth Test Fail (questionable bandwidth limit channel 11 status register summary)

Set to "1" while one of the enabled bits in the questionable bandwidth limit channel 11 status event register is set to "1."

12

Channel 12 Bandwidth Test Fail (questionable bandwidth limit channel 12 status register summary)

Set to "1" while one of the enabled bits in the questionable bandwidth limit channel 12 status event register is set to "1."

13

Channel 13 Bandwidth Test Fail (questionable bandwidth limit channel 13 status register summary)

Set to "1" while one of the enabled bits in the questionable bandwidth limit channel 13 status event register is set to "1."

14

Channel 14 Bandwidth Test Fail (questionable bandwidth limit channel 14 status register summary)

Set to "1" while one of the enabled bits in the questionable bandwidth limit channel 14 status event register is set to "1."

15

Not used

Always 0

Issuing the *CLS command will clear all bits from the questionable bandwidth limit status event register.