Other topics about Calibration with ECal
When the ECal is connected with USB ports at the first time, ECal driver installation is required.
Connect a Ecal to the USB port of the E5071C.
Select No, not this time, then click Next.

Select Install the software automatically (Recommended), then click Next.

Click Finish.

Even if you install the driver on a USB port, you will be asked to install the driver again if you connect the ECal with a different USB port.
There are several options available in calibrating using ECal module:
The ECal module connected to E5071C is listed here: Cal > ECal > ECal.
If a single ECal is connected, only one ECal is listed here. When multiple ECal are connected E5071C, all the connected ECals are listed here. The first line indicates the model number of the ECal and the second line indicates its serial number, as shown below:
![]()
E5071C revision A.9.60 and above allows multiple ECal to be connected at any one time. To perform calibration using your preferred ECal module, select the desired ECal from the list and perform 1-Port, 2-Port, 3-Port or 4-Port calibration just as its performed in single ECal. Once completed, you can select another ECal connected to E5071C and repeat the procedure.
Other topics about Calibration with ECal