SCPI.IEEE4882.ESE

Object type

Property (Read-Write)

Syntax

SCPI.IEEE4882.ESE = Value

Value = SCPI.IEEE4882.ESE

Description

This command sets/gets the value of the Standard Event Status Enable Register.

Variable

Parameter

Value

Description

Value of the Standard Event Status Enable Register

Data type

Long integer type (Long)

Range

0 to 255

Preset value

0

Note

If the specified variable is out of the allowable setup range, the result of bitwise AND with 255 (0xff) is set.

Examples

Dim Stat As Long
SCPI.IEEE4882.ESE = 16
Stat = SCPI.IEEE4882.ESE

Related objects

SCPI.IEEE4882.SRE

Equivalent key

No equivalent key is available on the front panel.

Equivalent SCPI command

Syntax

*ESE <numeric>

*ESE?

Query response

{numeric}<newline><^END>

Example of use

10 OUTPUT 717;"*ESE 16"
20 OUTPUT 717;"*ESE?"
30 ENTER 717;A