SCPI.SENSe(Ch).CORRection.COEFficient.METHod.SOLT3

Object type    

Method (Write-only)

Syntax         

SCPI.SENSe(Ch).CORRection.COEFficient.METHod.SOLT3 = Ports

Description

This command sets the calibration type to full 3-port calibration between the three specified ports, when the calibration coefficient data array is written with the SCPI.SENSe(Ch).CORRection.COEFficient.DATA command for the selected channel.

Variable

Parameter

Ports

Description

Indicates 3-element array data (port number).

  • Ports(0): Specifies a port for full 3-port calibration.

  • Ports(1): Specifies a port for full 3-port calibration.

  • Ports(2): Specifies a port for full 3-port calibration.

The index of the array starts from 0.

Data type

Variant type (Variant)

Range

1 to 4

Resolution

1

Note

For each parameter, you must specify a different port number. If you specify the same port number for 2 or more parameters, an error occurs and the command is ignored.

For information on the variable (Ch), see Ch.

Examples (1)

SCPI.SENSe(1).CORRection.COEFficient.METHod.SOLT3 = Array(1, 2, 3)

Examples (2)

Dim CalPort(2) As Variant
CalPort(0) = 1
CalPort(1) = 2
CalPort(2) = 3
SCPI.SENSe(1).CORRection.COEFficient.METHod.SOLT3 = CalPort

Related objects

SCPI.SENSe(Ch).CORRection.COEFficient.DATA

SCPI.SENSe(Ch).CORRection.COEFficient.SAVE

Equivalent key

No equivalent key is available on the front panel.

Equivalent SCPI command

Syntax

:SENSe{[1]-160}:CORRection:COEFficient:METHod:SOLT3 <numeric 1>,<numeric 2>, <numeric 3>

Example of use

10 OUTPUT 717;":SENS1:CORR:COEF:METH:SOLT3 1,2,3"