SCPI.SENSe(Ch).CORRection.COLLect.METHod.SOLT3

Object type

Method (Write-only)

Syntax

SCPI.SENSe(Ch).CORRection.COLLect.METHod.SOLT3 = Ports

Description

This command sets the calibration type to the full 3-port calibration between the specified 3 ports, for the selected channel (Ch).

Variable

Parameter

Ports

Description

Indicates 3-element array data (port number).

  • Ports(0): Specifies a port for full 3-port calibration.

  • Ports(1): Specifies a port for full 3-port calibration.

  • Ports(2): Specifies a port for full 3-port calibration.

The index of the array starts from 0.

Data type

Variant type (Variant)

Range

1 to 4

Resolution

1

Note

If the specified variable is out of the allowable setup range, an error occurs when executed. If you specify the same port number to 2 or more port numbers, an error occurs when executed. The order of the 3 port numbers to be specified is arbitrary.

Examples

SCPI.SENSe(1).CORRection.COLLect.METHod.SOLT3 = Array(1,2,3)

Dim CalPort(2) As Variant
CalPort(0) = 1
CalPort(1) = 2
CalPort(2) = 3
SCPI.SENSe(1).CORRection.COLLect.METHod.SOLT3 = CalPort

Related objects

SCPI.SENSe(Ch).CORRection.COLLect.METHod.TYPE

Equivalent key

Cal > Calibrate > 3-Port Cal > Select Ports

Equivalent SCPI command

Syntax

:SENSe{[1]-160}:CORRection:COLLect:METHod:SOLT3 <numeric 1>,
<numeric 2>,<numeric 3>

Example of use

10 OUTPUT 717;":SENS1:CORR:COLL:METH:SOLT3 1,2,3"