Property (Read-Write)
SCPI.SOURce(Ch).POWer.STARt = Value
Value = SCPI.SOURce(Ch).POWer.STARt
This command sets/gets the start value of the sweep range for the power sweep for channels 1 to 36 (Ch).
|
Parameter |
Value |
|
Description |
Start value |
|
Data type |
Double precision floating point type (Double) |
|
Range |
Varies depending on the power range: 9 kHz to 5 GHz –55 to 10 dBm 5 to 6 GHz –55 to 9 dBm 6 to 7 GHz –55 to 8 dBm 7 to 8.5 GHz –55 to 7 dBm |
|
Preset value |
-15 |
|
Unit |
dBm |
|
Resolution |
0.05 |
Dim Pstart As Double
SCPI.SOURce(1).POWer.STARt = -10
Pstart = SCPI.SOURce(1).POWer.STARt
Start
:SOURce{[1]-160}:POWer:STARt <numeric>
:SOURce{[1]-160}:POWer:STARt?
{numeric}<newline><^END>
10 OUTPUT 717;":SOUR1:POW:STAR -10"
20 OUTPUT 717;":SOUR1:POW:STAR?"
30 ENTER 717;A