Status Register
Status Register for Limit Test (Channel)
Status Register for Limit Test (Trace) (1 of 2)
Status Register for Limit Test (Trace) (2 of 2)
Status Register for Bandwidth Limit (Channel)
Status Register for Bandwidth Limit (Trace) (1 of 2)
Status Register for Bandwidth Limit (Trace) (2 of 2)
Status Register for Ripple Limit (Channel)
Status Register for Ripple Limit (Trace) (1 of 2)
Status Register for Ripple Limit (Trace) (2 of 2)
Although up to 36 channel is available on E5071C, the registers for limit test and Ripple/Bandwidth limit tests are for up to 16 channel.