Command Only
:CALCulate:EYE:EXECute
This command performs the calculation for the simulated eye diagram for the active trace.
10 OUTPUT 717;":CALC:EYE:STAT ON"
20 OUTPUT 717 ":CALC:ATR:ACT 3"
30 OUTPUT 717;":CALC:EYE:EXEC"
Eye/Mask > Draw Eye (Under Eye Control)