Command/Query
:CALCulate:EYE:INPut:BPATtern:LENGth <numeric>
:CALCulate:EYE:INPut:BPATtern:LENGth?
This command sets bits' power of 2 for PRBS pattern. This value is used only when the bit pattern type is selected at PRBS.
|
Description |
Bit length |
|
Data Type |
Long integer type (Long) |
|
Range |
3 to 15 |
|
Preset Value |
7 |
|
Unit |
- |
|
Resolution |
2 |
{numeric}<newline><^END>
10 OUTPUT 717;":CALC:EYE:INP:BPAT:TYPE PRBS"
20 OUTPUT 717;":CALC:EYE:INP:BPAT:LENG 3"
:CALCulate:EYE:INPut:BPATtern:TYPE
Eye Mask > Length (under Bit Pattern)